ASCO™ 8327B132 Solenoid Valve

The ASCO Series 8327B132 is a line of 3/2-way direct-acting solenoid valves requiring zero minimum operating pressure. Its balanced poppet construction permits high flows at minimum power levels, making it ideal for power plants, refineries, and chemical processing facilities. The valve’s PTFE rider rings and graphite-filled seals reduce friction and eliminate sticking to provide exceptional service life. The 3/2-way direact-acting solenoid valves are ideal for process valve piloting applications.

Your selection:
    Solenoid - Direct Acting
    1/4"
    H
    3.6 W
    5 Day
    Stainless Steel
    ATEX Zone 1-21
    IEC 61508
    SIL capable
    Air, Inert Gas
    Light Oil
    Water
    24 DC
    NPTF
    FPM
    3 way - 3/2 Universal
    5.7
    1 - 2 の 2 製品の結果
    列を選択
    作動方式
    パイプ/ポートサイズ
    コイルクラス
    ワット数
    可用性
    ベストマッチ
    ベストマッチ
    製品名(A-Z)
    製品名(Z-A)
    製品 SKU(A-Z)
    製品 SKU(Z-A)
    No Image Available For Product
    WSNF8327B132.24/DC

    ASCO WSNF8327B132.24/DC

    作動方式パイプ/ポートサイズコイルクラスワット数可用性
    ソレノイド - 直動1/4"H3.6 W5 Day
    リストに追加
    No Image Available For Product
    WSNFET8327B132.24/DC

    ASCO WSNFET8327B132.24/DC

    作動方式パイプ/ポートサイズコイルクラスワット数可用性
    ソレノイド - 直動1/4"H3.6 W5 Day
    リストに追加