ASCO™ 8551H319 Solenoid Spool Valve

ASCO 8551H319 is a line of compact solenoid spool valves that are ideal for controlling air or inert gas in challenging environments. The valves’ unique design combines hard T-seals and flexible O-rings that provide bubble-tight shutoff, dirt resistance, and multi-million cycle reliability. It is suitable for the harsh conditions found in chemicals, refining, food & beverage applications and life science processing.

1 - 2 の 2 製品の結果
列を選択
作動方式
コイルクラス
周波数
本体材質
圧力ポート/継手
ベストマッチ
ベストマッチ
製品名(A-Z)
製品名(Z-A)
製品 SKU(A-Z)
製品 SKU(Z-A)
No Image Available For Product
EFMF8551H319DC24/DCD

ASCO EFMF8551H319DC24/DCD

作動方式コイルクラス周波数本体材質圧力ポート/継手
ソレノイドF真鍮NPT
$766.00
リストに追加
No Image Available For Product
JBEF8551H319DC24/DC

ASCO JBEF8551H319DC24/DC

作動方式コイルクラス周波数本体材質圧力ポート/継手
ソレノイドF真鍮NPT
リストに追加