ASCO™ Series YB Solenoid Pilot or Air Pilot Actuated Valves
仕様
| Valve Actuation | Solenoid air pilot & air operated |
| Body Material | Aluminum alloy |
| Media | Air & inter gas lubricated or unlubricated; vacuum |
| Port size | 1/8”, 3/3” |
| Port type | G, NPTF |
| Function | 5/2 single, 5/2 double, 5/3 - Closed Center, 5/3 - Open Center, 5/3 - Pressure Center |
| Flow | Cv 1.7 |
| Voltage | 12-24-110VDC, 24-110-230VAC 50-60Hz |
| Operating Pressure | Vacuum to 10bar |
| Power Consumption | 2.5 W /2.5VA |
| Duty Cycle | 1 |
| IP class | IP65 |