Afag Series CS Compact slides
Afag Compact slides CS 8 50035820
| Type | 스트로크 길이 | Stroke limitation | Air consumption | Max. speed |
|---|---|---|---|---|
| CS 8/30-SD | 30 mm | 2 x 25 mm | 0.014 L | 1 m/s |
Afag Compact slides CS 8 50035829
| Type | 스트로크 길이 | Stroke limitation | Air consumption | Max. speed |
|---|---|---|---|---|
| CS 8/60-SD | 60 mm | 2 x 25 mm | 0.027 L | 1 m/s |
Afag Compact slides CS 8 50036720
| Type | 스트로크 길이 | Stroke limitation | Air consumption | Max. speed |
|---|---|---|---|---|
| CS 8/10-SD | 10 mm | 2 x 10 mm | 0.005 L | 1 m/s |
Afag Compact slides CS 12 50048476
| Type | 스트로크 길이 | Stroke limitation | Air consumption | Max. speed |
|---|---|---|---|---|
| CS 12/30-SD | 30 mm | 2 x 25 mm | 0.038 L | 1 m/s |
Afag Compact slides CS 12 50050602
| Type | 스트로크 길이 | Stroke limitation | Air consumption | Max. speed |
|---|---|---|---|---|
| CS 12/60-SD | 60 mm | 2 x 25 mm | 0.076 L | 1 m/s |
Afag Compact slides CS 12 50050825
| Type | 스트로크 길이 | Stroke limitation | Air consumption | Max. speed |
|---|---|---|---|---|
| CS 12/90-SD | 90 mm | 2 x 25 mm | 0.114 L | 1 m/s |
Afag Compact slides CS 20 50100711
| Type | 스트로크 길이 | Stroke limitation | Air consumption | Max. speed |
|---|---|---|---|---|
| CS 20/50 | 50 mm | 2 x 25 mm | 0.1718 L | 1 m/s |
Afag Compact slides CS 20 50100712
| Type | 스트로크 길이 | Stroke limitation | Air consumption | Max. speed |
|---|---|---|---|---|
| CS 20/100 | 100 mm | 2 x 25 mm | 0.3436 L | 1 m/s |
Afag Compact slides CS 20 50100713
| Type | 스트로크 길이 | Stroke limitation | Air consumption | Max. speed |
|---|---|---|---|---|
| CS 20/150 | 150 mm | 2 x 25 mm | 0.5154 L | 1 m/s |
Afag Compact slides 16 50154069
| Type | 스트로크 길이 | Stroke limitation | Air consumption | Max. speed |
|---|---|---|---|---|
| CS 16/60 | 60 mm | 2 x 30 mm | 0.1109 L | 1 m/s |