TESCOM™ Compact Panel Presssure Regulator
사양
| Fluid Media | Non corrosive / corrosive gases and mixtures up to high purity of 6.0 (99.9999 Vol%). |
| Pressure Rating | Maximum Inlet Pressure: 4350 psig / 300 bar<br>Outlet Pressure Ranges: <br> 0-145 psig / 0-10 bar<br> 0-290 psig / 0-20 bar |
| Leak Rate | 10⁻⁷ mbar l/s He |
| Material | Body: 316 Stainless Steel or Nickel-plated Brass<br>Diaphragm: 316L Stainless Steel |
| Operating Temperature | -4°F to 158°F / -20°C to 70°C |
| Nominal Flow Rate | 10 m3/h based on Nitrogen, Cv = 0.06 |
| Cleaning | Cleaned for Oxygen Service. |
| Inlet Port Type and Size | G 3/8 female<br>Compression fitting 6 mm |
| Outlet Port Type and Size | Process outlet: G 1/4<br> Purge Gas: G 1/4<br> Relief Valve: M 12x1 |
| Weight | 17.6 lbs / 7.9 kg for 2x1 cylinder<br>8.1 lbs / 3.7 kg for 1 cylinder |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |