TESCOM™ Diaphragm Metering Valve

Diaphragm Metering Valve provides precision flow control of high purity gases in point-of-use assemblies or in combination with pressure regulators. Ideal for controlling the flow of process media with high accuracy and laboratory, R & D and analyzer applications. This valve is also suitable for ECD (Electronic Capture Detector) applications.

사양

Nominal Pressure PN290 psig / 20.0 bar
Nominal DiameterDN 2
MaterialBody: Brass or Stainless Steel<br>Surface of Other Parts: Brass, Chromium Plated<br>Diaphragm: Hastelloy®<br>
Operating Temperature-4°F to 158°F / -20°C to 70°C
Flow CapacityCv = 0.024
WeightDiaphragm metering valve without wall mounting plate: 0.66 lbs / 0.3 kg
Additional InformationFor custom modifications or a complete system solution, please contact your local sales office.