TESCOM™ Labo Doppelregulus Pressure Regulator

Labo-F and Doppelregulus cylinder pressure regulators are for applications with
medium flow requirements (Labo-F) or low outlet pressures (Doppelregulus). Universal use - for all technical gases (gas purity up to 5.0). Ideal for precise control of low outlet pressures and control of low outlet pressures.

사양

Maximum Inlet Pressure Labo-F & Doppelregulus2900 psig / 200 bar
Outlet Pressure Ranges Labo-F22, 58, 145, 290 psig / 1.5, 4.0, 10.0, 20.0 bar
Outlet Pressure Ranges Doppelregulus0.73, 1.45, 7.25, 14.5, 22 psig / 50, 100, 500 mbar, 1.00, 1.5 bar
ConnectionInlet: According to DIN 477-1 <br>Outlet: Compression fitting ø 6 mm with hose nozzle 6 mm
Additional InformationFor custom modifications or a complete system solution, please contact your local sales office.