TopWorx™ Model MTS - Magnetic Target Switch

TopWorx™ Magnetic Target Switch - MTS is a magnetic, target-actuated, barrel-style switch designed to deliver trusted performance and outstanding value in applications ranging from standard industrial to extreme-duty. Featuring major hazardous area certifications including IECEx, ATEX, UL, CSA, and available regional approvals, the MTS is designed with a universal style certification making product selection easier.

사양

CertificationsGlobal
Explosion-ProofYes
Intrinsically SafeMTS- Low Current: Yes<br>MTS- High Current: No
Min Operating Temperature-40 °C
Max Operating Temperature85 °C
Contact MaterialMTS- Low Current: SPDT Rhodium<br>MTS- High Current: SPDT Tungsten
Ingress ProtectionIP66/67
SIL CapableSIL 1/2; SC3
Enclosure/housing material316L Stainless Steel
Mounting Threads5/8" or M18
Connection Options/TypesLeads, Cables
Conduit/cable Entry1/2" NPT or M20
Switching frequency60Hz
Sensing Range/DistanceMTS- Low Current: 7.5mm<br>MTS- High Current: 4mm
DifferentialMTS- Low Current: 3mm<br>MTS- High Current: 1.5mm
Max Electrical ratings (Rhodium contact )AC: 0.2A @ 120V<br>DC: 1A @ 24V
Max Electrical ratings (Tungsten contact)AC: 3A @ 120V, 1.5A @ 240V<br>DC: 2A @ 24V
Contact resistanceMTS- Low Current: 0.1 Ohm<br>MTS- High Current: 0.5 Ohm
Compatible with: PNP, NPN, NO, NCYes