Afag giga YZ

Discover Afag’ EPS giga YZ electric linear module, a high-performance solution for precise and efficient linear motion in automation systems. This linear module seamlessly integrates into your setup, offering advanced functionality and adaptability for various applications. The Afag EPS giga YZ is engineered with state-of-the-art technology and durable materials to ensure reliable and consistent performance. With intuitive controls and intelligent features, this electric linear module enables seamless operation and optimized productivity and precise linear motion in industrial environments.

Features

  • Rigid slide contour facilitates precise press-in tasks
  • Rapid movement of payloads weighing up to 15 kg with a precision of +/-0.02 mm
  • System width including energy chain, travel measuring system and mass compensation of just 180 mm