Introducing Afag GMQ/RE, a high-performance combination for efficient gripping and rotating applications. Engineered for precision and reliability, these components ensure seamless operation and optimal performance. The GMQ gripper offers a strong grip with customizable features for various workpieces. Paired with the RE rotating module, it enables precise rotation and positioning, enhancing overall system versatility. With Afag advanced technology and robust design, the GMQ/RE combination delivers exceptional efficiency and accuracy in handling tasks.