AVENTICS Gantry modules pneumatic PMP 11000106
Part Number:
Specifications
| Type | PMP 02 |
| Attachment grid | 48 x 48 mm |
| Mounting thread | M6 |
| Working pressure min./max. | 6 +/- 2 bar |
| Air connection P | M5, G 1/8 |
| Cylinder diameter | 25 mm |
| Min. operating temperature | 0 °C |
| Max. operating temperature | 50 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Stroke max. | 3000 mm |
| Net weight | 9.1 kg |
| Weight moved | 2.33 kg |
| Max. permissible useful load | 15 kg cm² |
| Weight +100 mm stroke | 1.11 kg |
| Repetitive precision | +/- 0.1 mm |
| Mounting orientation | horizontal |
| Included in scope of delivery | 2x shock absorber SD M14x1 -1, 2x stop screw AS 12/60, 1x stop slide PMP, 2x end stop PMP, 1x intermediate stop PMP |
| Accessories | Stop slide PMP, Lock PMP, Intermediate stop PMP, Fine adjustment PMP, End stop PMP, Initiator holder PMP, Cap 40 x 40, Cap 40 x 80, Angle profile PMP, Lubrication adapter PMP, Sliding block M8, INI d6.5x44-Sn1.5-PNP-NO-M8x1 |
