AVENTICS Gantry modules pneumatic PMP-c 11015620
Part Number:
Specifications
| Type | PMP-c 01 |
| Attachment grid | 48 x 48 mm |
| Mounting thread | M6 |
| Working pressure min./max. | 6 +/- 2 bar |
| Air connection P | G1/8 |
| Cylinder diameter | 25 mm |
| Min. operating temperature | 0 °C |
| Max. operating temperature | 50 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Stroke max. | 2000 mm |
| Net weight | 2.22 kg |
| Weight moved | 0.55 kg |
| Max. permissible useful load | 5 kg cm² |
| Weight +100 mm stroke | 0.54 kg |
| Repetitive precision | +/- 0.1 mm |
| Mounting orientation | horizontal |
| Included in scope of delivery | 2x stop screw AS 08/40, 2x shock absorber SD M14x1 -1 |
| Accessories | 1x stop slide PMP-c, Lock PMP-c, 1x intermediate stop PMP-c, Fine adjustment PMP-c, End stop PMP-c, Tow chain PMP-c, Cap 40 x 20, Cap 60 x 20, Angle profile PMP-c, INI d6.5x44-Sn1.5-PNP-NO-M8x1, Sliding block M4 |
