Specifications
| Type | CS 12/90-SD |
| Attachment grid | 30 x 30 mm |
| Mounting thread | M4 |
| Working pressure min./max. | 6 +/- 2 bar |
| Air connection P | M5 |
| Cylinder diameter | 2 x 10 mm |
| Retracting piston force | 71 N |
| Extracting piston force | 94 N |
| Min. operating temperature | 0 °C |
| Max. operating temperature | 50 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Medium filtered compressed air | 10 - 40 µm |
| Stroke H | 90 mm |
| Stroke limitation | 2 x 25 mm |
| Net weight | 0.73 kg |
| Weight moved | 0.36 kg |
| Air consumption/cycle | 0.114 L |
| Noise level | 64 dB (A) |
| Speed min. | 0.02 m/s |
| Max. speed | 1 m/s |
| Repetitive precision | +/- 0.01 mm |
| Mounting orientation | Any |
| Included in scope of delivery | 2x centering sleeve Ø7x3, 4x special screw M4x20/8, 2x shock absorber ASSD M6x0.5 -1, 2x shock absorber ASED M6x0.5 -1 |
