Specifications
| Type | CR 20 |
| Attachment grid | 48 mm |
| Mounting thread | M6 |
| Working pressure min./max. | 6 +/- 2 bar |
| Air connection P | M5 |
| Min. operating temperature | 0 °C |
| Max. operating temperature | 50 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Medium filtered compressed air | 10 - 40 µm |
| Net weight | 1.28 kg |
| Air consumption (180°) | 0.003 L |
| Min. swivel times 180° | 0.35 s |
| Noise level | 54 dB (A) |
| Torque | 2.2 Nm |
| Max. mass moment of inertia | 350 kg cm² |
| Angle precision | +/- 0.05° |
| Positions | 2 |
| Mounting orientation | Any |
| Included in scope of delivery | 2x centering sleeve Ø7x3, 2x centering sleeve Ø9x4, 2x special screw M6x36/8, 2x shock absorber SD M10x1 -4, 4x O-ring, 2.5 x 0.62, 2 x Threaded pins, M5 x 4 |
| Accessories | INI c10x28.5-Em-PNP-NO-M8x1 |
