Specifications
| Type | SA-6-200 |
| Spindle diameter | 12.7 mm |
| Pitch | 25,4 |
| Drive shaft Ø | 8 mm |
| Min. operating temperature | 10 °C |
| Max. operating temperature | 40 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Stroke H | 200 mm |
| Net weight | 3.65 kg |
| Weight moved | 1.32 kg |
| Transmission weight | 0.44 kg |
| Motor weight | 1.57 kg |
| Noise level | 65 dB (A) |
| Max. drive torque | 0.85 Nm |
| Spindle mass inertia | 52.19 g cm² |
| Actuator, drive | AC servo |
| Protection class | IP30 |
| Max. speed | 1.5 m/s |
| Max. acceleration m/s2 | 25 m/s² |
| Peak force | 200 N |
| Measurement system | Resolver |
| Repetitive precision | +/- 0.01 mm |
| Mounting orientation | Any |
