Specifications
| Type | SA-1-150 |
| Spindle diameter | 8 mm |
| Pitch | 12 mm |
| Drive shaft Ø | 5 mm |
| Min. operating temperature | 10 °C |
| Max. operating temperature | 40 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Stroke H | 150 mm |
| Net weight | 1.2 kg |
| Weight moved | 0.65 kg |
| Transmission weight | 0.15 kg |
| Motor weight | 0.45 kg |
| Noise level | 65 dB (A) |
| Max. drive torque | 0.07 Nm |
| Spindle mass inertia | 6.22 g cm² |
| Actuator, drive | AC servo |
| Protection class | IP30 |
| Max. speed | 1.2 m/s |
| Max. acceleration m/s2 | 25 m/s² |
| Peak force | 50 N |
| Measurement system | Resolver |
| Repetitive precision | +/- 0.01 mm |
| Mounting orientation | Any |
