Specifications
| Type | CR 32 |
| Attachment grid | 96 mm |
| Attachment grid alternative | 60 mm |
| Mounting thread | M10 / M12 |
| Alternative mounting thread | M8 |
| Working pressure min./max. | 6 +/- 2 bar |
| Air connection P | G1/8 |
| Min. operating temperature | 0 °C |
| Max. operating temperature | 50 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Medium filtered compressed air | 10 - 40 µm |
| Net weight | 5.4 kg |
| Air consumption (180°) | 0.849 L |
| Min. swivel times 180° | 0.66 s |
| Noise level | 54 dB (A) |
| Torque | 13.5 Nm |
| Max. mass moment of inertia | 10000 kg cm² |
| Angle precision | +/- 0.05° |
| Positions | 2 |
| Mounting orientation | Any |
| Included in scope of delivery | 2x centering sleeve Ø19x5,8, 2x mounting screw M10x80, 2x shock absorber SD M25x1.5 -1 |
| Accessories | INI c10x28.5-Em-PNP-NO-M8x1 |
