Specifications
| Type | HM 10/25 |
| Attachment grid | 30 x 30 mm |
| Mounting thread | M4 |
| Working pressure min./max. | 6 +/- 2 bar |
| Air connection P | M3 |
| Cylinder diameter | 10 mm |
| Retracting piston force | 35 N |
| Extracting piston force | 47 N |
| Min. operating temperature | 0 °C |
| Max. operating temperature | 50 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Medium filtered compressed air | 10 - 40 µm |
| Stroke H | 25 mm |
| Net weight | 0.64 kg |
| Max. permissible useful load | 0.9 kg cm² |
| Air consumption/cycle | 0.016 L |
| Noise level | < 65 dB (A) |
| Load balancing (LA) | 8.8 N |
| Repetitive precision | +/- 0.01 mm |
| Mounting orientation | Any |
| Included in scope of delivery | 2x centering sleeve Ø7x3, 2x mounting screw M4x8, 2x mounting screw M4x12, 2x washer M4, 2x shock absorber SD M6x0.5 -3, 2x stop sleeve ASH M8x1 -1 |
| Accessories | Compressed air connection angled M3x0.5, Compressed air connection straight M3x0.5, INI c10x19.5-Em-PNP-NO-M8x1 |
| Alternative accessories | INI c10x28.5-Em-PNP-NO-M8x1 |
