Specifications
| Type | CR 16-D |
| Attachment grid | 48 mm |
| Attachment grid alternative | 30 mm |
| Mounting thread | M6 |
| Alternative mounting thread | M4 |
| Working pressure min./max. | 6 +/- 2 bar |
| Air connection P | M5 |
| Min. operating temperature | 0 °C |
| Max. operating temperature | 50 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Medium filtered compressed air | 10 - 40 µm |
| Net weight | 1.02 kg |
| Air consumption (180°) | 0.0018 L |
| Electrical feed-through | 6 x 1 A |
| Fluid penetrations | 4 x M5 |
| Min. swivel times 180° | 0.27 s |
| Noise level | 54 dB (A) |
| Torque | 0.95 Nm |
| Max. mass moment of inertia | 70 kg cm² |
| Angle precision | +/- 0.05° |
| Positions | 2 |
| Mounting orientation | Any |
| Included in scope of delivery | 2x centering sleeve Ø7x3, 2x centering sleeve Ø9x4, 2x special screw M6x36/8, 2x shock absorber SD M10x1 -4 |
