Afag Series CR 20-D rotary compact module 50433055
Part Number:
Specifications
| Type | CR 20-D |
| Attachment grid | 48 mm |
| Mounting thread | M6 |
| Working pressure min./max. | 6 +/- 2 bar |
| Air connection P | M5 |
| Min. operating temperature | 0 °C |
| Max. operating temperature | 50 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Medium filtered compressed air | 10 - 40 µm |
| Net weight | 1.68 kg |
| Air consumption (180°) | 0.003 L |
| Electrical feed-through | 6 x 1 A |
| Fluid penetrations | 4 x M5 |
| Min. swivel times 180° | 0.35 s |
| Noise level | 54 dB (A) |
| Torque | 1.8 Nm |
| Max. mass moment of inertia | 350 kg cm² |
| Angle precision | +/- 0.05° |
| Positions | 2 |
| Mounting orientation | Any |
| Included in scope of delivery | 2x centering sleeve Ø9x4, 2x special screw M6x36/8, 2x shock absorber SD M10x1 -4, 4x O-ring, 2.49 x 0.66, 2 x Threaded pins, M5 x 4 |
| Accessories | INI c10x28.5-Em-PNP-NO-M8x1, Sensor actuator cable, 6-pin female, 5 m, 0-open-1, Sensor actuator cable, 6-pin male, 0.6 m, 0-open-1 |
