Afag Series NVD Vibratory hopper

Afag Vibratory hopper NVD is a high-performance solution for efficient and precise part feeding in automation systems. It seamlessly integrates into your production line, offering advanced functionality and adaptability for various components. The Afag Vibratory hopper NVD is engineered with cutting-edge technology and durable materials, ensuring reliable and consistent performance. With its intuitive controls and intelligent features, this hopper enables seamless operation and precise part feeding tasks. Elevate your automation capabilities with Afag and achieve optimal feeding efficiency and productivity in handling systems.

Features

  • Complete empty run up to the last part
  • Filling quantities from 5 l up to 40 l
  • Filling weight of up to 20 kg