




ASCO P159A110X1X01F0
| Actuation | Product Weight | Body Material | Pressure Port/Fitting | Product Type |
|---|---|---|---|---|
| Solenoid | Aluminum | NPT | Solenoid Valve |
ASCO P159A110X1X02F0
| Actuation | Product Weight | Body Material | Pressure Port/Fitting | Product Type |
|---|---|---|---|---|
| Solenoid | Aluminum | NPT | Solenoid Valve |
ASCO P159A110X1X03CU
| Actuation | Product Weight | Body Material | Pressure Port/Fitting | Product Type |
|---|---|---|---|---|
| Solenoid | 9.26 | Aluminum | NPT | Solenoid Valve |
ASCO P159A110X1X03F0
| Actuation | Product Weight | Body Material | Pressure Port/Fitting | Product Type |
|---|---|---|---|---|
| Solenoid | Aluminum | NPT | Solenoid Valve |
ASCO P159A110X1X04F0
| Actuation | Product Weight | Body Material | Pressure Port/Fitting | Product Type |
|---|---|---|---|---|
| Solenoid | Aluminum | NPT | Solenoid Valve |
ASCO P159A110X1X11F0
| Actuation | Product Weight | Body Material | Pressure Port/Fitting | Product Type |
|---|---|---|---|---|
| Solenoid | Aluminum | NPT | Solenoid Valve |
ASCO P159A110X1X13F0
| Actuation | Product Weight | Body Material | Pressure Port/Fitting | Product Type |
|---|---|---|---|---|
| Solenoid | Aluminum | NPT | Solenoid Valve |
ASCO P159A110X1X22CU
| Actuation | Product Weight | Body Material | Pressure Port/Fitting | Product Type |
|---|---|---|---|---|
| Solenoid | 9.26 | Aluminum | NPT | Solenoid Valve |
ASCO P159A110X1X22F0
| Actuation | Product Weight | Body Material | Pressure Port/Fitting | Product Type |
|---|---|---|---|---|
| Solenoid | 9.26 | Aluminum | NPT | Solenoid Valve |
ASCO P159A110X1X24CU
| Actuation | Product Weight | Body Material | Pressure Port/Fitting | Product Type |
|---|---|---|---|---|
| Solenoid | 9.26 | Aluminum | NPT | Solenoid Valve |
