ASCO 8210B021AC120/60,110/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 50/60 Hz | Same Day |
ASCO 8210B021AC120/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | B | 60 Hz | 104 | 5 Day |
ASCO 8210B021AC24/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 60 Hz | 5 Day |
ASCO 8210B021CSAAC120/60,110/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | B | 50/60 Hz | 5 Day |
ASCO 8210B021CSAAC120/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | B | 60 Hz | 5 Day |
ASCO 8210B021CSAAC24/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 60 Hz | 104 | 5 Day |
ASCO U8210B021AC120/60,110/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | B | 50/60 Hz | 5 Day |
ASCO U8210B021AC120/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | B | 60 Hz | 5 Day |
ASCO U8210B021AC24/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FB | 60 Hz | 5 Day |
ASCO USM8210B021AC24/60
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | F | 60 Hz | 5 Day |
