Part Number:
Specifications
| Body Material | Stainless Steel |
| Flow (Cv) / Flow (Kv) | 0.52 / 0.45 |
| Function | 3/2 Universal |
| Pipe/Port Type & Size | NPTF 1/4 |
| Product Type | Solenoid Valve |
| Valve Actuation | Solenoid - Direct Acting |
| Media | Air, Inert Gas; Water; Light Oil |
| Min to Max Operating Pressure (Air) | 0 - 10 bar |
| Min to Max Operating Pressure (Water) | 0 - 10 bar |
| Min to Max Operating Pressure (Light Oil) | 0 - 10 bar |
| Product Weight | 2.60 kg |
| Coil Class | H |
| Min to Max Ambient Temperature | -60 - 40/60 °C |
| Min to Max Fluid Temperature | -20 - 60 °C |
| Orifice Size | 5.7 mm |
| Voltage | 115 Volts AC with 50, 60 Hz |
| Standards & Regulations | ATEX Zone 1-21;#IEC 61508 |
| Operating Environment | Hazardous |
