ASCO™ 8327B101 Solenoid Valve
ASCO NFET8327B101.24/DC
| Actuation | Pipe/Port Size | Coil Class | Wattage | Availability |
|---|---|---|---|---|
| Solenoid - Direct Acting | 1/4" | H | 3.6 W | 5 Day |
ASCO SC8327B101.24/DC
| Actuation | Pipe/Port Size | Coil Class | Wattage | Availability |
|---|---|---|---|---|
| Solenoid - Direct Acting | 1/4" | H | 3.6 W | 5 Day |
ASCO WP8327B101.24/DC
| Actuation | Pipe/Port Size | Coil Class | Wattage | Availability |
|---|---|---|---|---|
| Solenoid - Direct Acting | 1/4" | H | 3.6 W | 5 Day |
ASCO WPET8327B101.24/DC
| Actuation | Pipe/Port Size | Coil Class | Wattage | Availability |
|---|---|---|---|---|
| Solenoid - Direct Acting | 1/4" | H | 3.6 W | 5 Day |
