ASCO™ Series S204 Pinch solenoid valves
Specifications
| Body Material | Anodized aluminium |
| Valve Actuation | Solenoid - Direct Acting |
| Function | 2 way - 2/2 Normally Open |
| Pinching device | POM (reinforced acetal copolymer) |
| Internal components | Stainless steel |
| Core tube | Chemically nickel coated brass (Ni-P) |
