Specifications
| Valve Actuation | Solenoid |
| Body Material | Aluminum |
| Media | Natural Gas |
| Pipe / Port Size | 1/2 "; 3/8 "; 3/4 "; 1 "; 1 1/4 "; 1 1/2 "; 2 "; 2 1/2 "; 3 " |
| Port Type | NPTF |
| Function | 2 way - 2/2 Normally Open |
| Voltage | 24 AC, 120 AC, 230 AC |
| Max Differential / Max Operating Pressure | Vacuum to 150 PSIG |
| Operating Environment | Indoor |
| Standards / Regulations | CSA, UL, FM |
