ASCO™ 10900001.24/DC
Part Number:
Specifications
| Body Material | Engineered Plastics |
| Flow (Cv) / Flow (Kv) | 0.03 / 0.03 |
| Function | 3/2 Normally Closed |
| Pipe/Port Type & Size | M5 |
| Product Type | Solenoid Valve |
| Valve Actuation | Solenoid - Direct Acting |
| Media | Water; Light Oil; Air, Inert Gas |
| Min to Max Operating Pressure (Air) | 0 - 15 bar |
| Min to Max Operating Pressure (Water) | 0 - 15 bar |
| Min to Max Operating Pressure (Light Oil) | 0 - 15 bar |
| Product Weight | 0.10 kg |
| Coil Class | F |
| Min to Max Ambient Temperature | -10 - 60 °C |
| Min to Max Fluid Temperature | -10 - 80 °C |
| Orifice Size | 1 mm |
| Voltage | 24 Volts DC |
| Watt Rating | 3 W |
| Connector | Included (EN175301-803, industry standard form B) |
