ASCO™ 34900012
Part Number:
Specifications
| Body Material | Engineered Plastics |
| Pipe/Port Type & Size | G 1/4 (ISO 228/1) |
| Product Type | Accessories |
| Media | Air, Inert Gas |
| Min to Max Operating Pressure (Air) | 0 - 10 bar |
| Product Weight | 0.16 kg |
| Min to Max Ambient Temperature | -10 - 60 °C |
| Min to Max Fluid Temperature | -10 - 60 °C |
