ASCO™ 7082A100S1V00F3

Part Number:

Asco-7082A100S1V00F3

2/2 NC isolation valve, 1/4-28 UNF,12DC

Specifications

Coil ClassF
Function2 way - 2/2 Normally Closed
Pipe/Port Size1/4"
Pressure Port/FittingUNF
Voltage12 DC
Wattage2.5 W