Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) / Flow (Kv) | 13.00 / 11.24 |
| Function | 2 way - 2/2 Normally Open |
| Pipe/Port Type & Size | NPT 1 |
| Valve Actuation | Solenoid |
| Media | Air, Inert Gas, Water, Light Oil |
| Min to Max Operating Pressure (Air) | 5 - 150 PSI |
| Min to Max Operating Pressure (Water) | 5 - 150 PSI |
| Min to Max Operating Pressure (Light Oil) | 5 - 125 PSI |
| Product Weight | 10.50 lbs |
| Kit Number | 302338 |
| Coil Class | F |
| Coil Number | 099257-002-D |
| Min to Max Ambient Temperature | 32 - 125 °F |
| Orifice Size | 1 in |
| Voltage & Frequency | 240 Volts AC with 60 Hz |
| Watt Rating | 15.4 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1 X 1 2NO BRASS 15.4/F AC |
| Holding Current (VA) | 27 |
| Seating Elastomer | NBR |
| Mounting Direction | Any |
