ASCO™ 8210G054VAC120/60D

Part Number:

Asco-8210G054VAC120/60D

$729.00

Qty:
ADD TO CART
1 X 1 2NC BRASS 16.1/F W AC

Specifications

Body MaterialBrass
Flow (Cv)13
Valve Function2 way - 2/2 Normally Closed
MediaAir, Inert Gas, Water, Light Oil
Pipe/Port Type & SizeNPT 1
Valve ActuationSolenoid
Voltage & Frequency120 AC with 60 Hz
Product Weight4.19 lbs
Order Code21585
Kit Number302283-V
Coil ClassFT
Coil Number272610-032-D
Min to Max Ambient Temperature32 - 125 °F
Min to Max Fluid Temperature32 - 180 °F
Orifice Size1 in
Watt Rating16.1 W
Item StatusActive
Lead Length18 inch
Carton Note1 X 1 2NC BRASS 16.1/F AC
Holding Current (VA)35
Seating ElastomerFKM
Mounting DirectionANY