Add images and videos to help customers visualize the product.
ASCO™ 8215A023AC120/60D
Part Number:
Specifications
| Body Material | Aluminum |
| Flow (Cv) | 4.00 |
| Valve Function | 2 way - 2/2 Normally Open |
| Media | Air, Inert Gas, Fuel Gas |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage & Frequency | 120 AC with 60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 302361 |
| Coil Class | F |
| Coil Number | 064982-004-D |
| Min to Max Ambient Temperature | 32 - 77 deg;F |
| Min to Max Fluid Temperature | 32 - 104 °F |
| Orifice Size | 3/4 in |
| Watt Rating | 10.5 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/2 X 3/4 2NO AL 10.5/F AC |
| Holding Current (VA) | 23 |
| Mounting Direction | VERTICAL AND UPRIGHT |
