Add images and videos to help customers visualize the product.
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 1.50 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Air, Inert Gas, Water, Light Oil |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 220 AC with 50 Hz |
| Min to Max Operating Pressure (Air) | 10 - 1500 PSI |
| Min to Max Operating Pressure (Water) | 10 - 1500 PSI |
| Min to Max Operating Pressure (Light Oil) | 10 - 1500 PSI |
| Product Weight | 1.90 lbs |
| Kit Number | 302314 |
| Coil Class | FB |
| Coil Number | 238610-158-D |
| Min to Max Ambient Temperature | 32 - 125 deg;F |
| Min to Max Fluid Temperature | 32 - 200 °F |
| Orifice Size | 5/16 in |
| Watt Rating | 17.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 5/16 2NC BRASS 17.1/F AC |
| Holding Current (VA) | 25 |
| Seating Elastomer | PA |
| Mounting Direction | ANY |
