Add images and videos to help customers visualize the product.
ASCO™ 8262H011AC240/60,220/50D
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 0.21 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/8 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 240 AC, 220 AC with 50/60 Hz |
| Product Weight | 0.93 lbs |
| Kit Number | 323581 |
| Coil Class | FB |
| Coil Number | 238210-158-D |
| Min to Max Ambient Temperature | -13 - 131 deg;F |
| Min to Max Fluid Temperature | -13 - 180 °F |
| Orifice Size | 3/32 in |
| Watt Rating | 9.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/8 X 3/32 2NC BRASS 9.1/F AC |
| Holding Current (VA) | 20 |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
