Add images and videos to help customers visualize the product.
ASCO™ 8344G001AC24/60D
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 0.80 |
| Valve Function | 4 way |
| Pipe/Port Type & Size | NPT 3/8 |
| Valve Actuation | Solenoid: Direct Acting |
| Voltage & Frequency | 24 AC with 60 Hz |
| Product Weight | 4.63 lbs |
| Kit Number | 302710 |
| Coil Class | FB |
| Coil Number | 238610-105-D |
| Min to Max Ambient Temperature | 32 - 125 deg;F |
| Min to Max Fluid Temperature | 32 - 180 °F |
| Orifice Size | 1/4 in |
| Watt Rating | 17.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/8 X 1/4 4W BRASS 17.1/F AC |
| Holding Current (VA) | 40 |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
