Add images and videos to help customers visualize the product.
ASCO™ 8353G052AC240/60,220/50D
Part Number:
Specifications
| Body Material | Aluminum |
| Flow (Cv) | 20.00 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Air, Inert Gas |
| Pipe/Port Type & Size | NPT 3/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 220 AC, 240 AC with 50/60 Hz |
| Min to Max Operating Pressure (Air) | 5 - 125 PSI |
| Product Weight | 5.51 lbs |
| Kit Number | 316563 |
| Coil Class | F |
| Coil Number | 238210-058-D |
| Orifice Size | 1-1/8 in |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/4 X 1-1/8 2NC 6.1/F AC |
| Seating Elastomer | TPE-E |
| Mounting Direction | ANY |
