ASCO™ EF8316G064MBAC120/60,110/50D

Part Number:

Asco-EF8316G064MBAC120/60,110/50D

$772.00

Qty:
ADD TO CART
1/2 X 5/8 3NC BRASS 6.1/F W AC

Specifications

Body MaterialBrass
Flow (Cv)3.20
Valve Function3 way - 3/2 Normally Closed
MediaAir, Inert Gas, Water
Pipe/Port Type & SizeNPT 1/2
Valve ActuationSolenoid
Voltage & Frequency110 AC, 120 AC with 50/60 Hz
Min to Max Operating Pressure (Air)10 - 150 PSI
Min to Max Operating Pressure (Water)10 - 125 PSI
Product Weight3.90 lbs
Kit Number314491
Coil ClassF
Coil Number238214-032-D
Orifice Size5/8 in
Watt Rating6.1 W
Item StatusActive
Lead Length18 inch
Carton Note1/2 X 5/8 3NC BRASS 6.1/F AC
Mounting DirectionANY