ASCO™ EF8316G302MBDC12/DCD
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) / Flow (Kv) | 1.80 / 1.55 |
| Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/8 |
| Valve Actuation | Solenoid |
| Media | Air, Inert Gas |
| Min to Max Operating Pressure (Air) | 15 - 150 PSI |
| Product Weight | 3.35 lbs |
| Kit Number | 316982 |
| Coil Class | F |
| Coil Number | 238714-903-D |
| Min to Max Ambient Temperature | -20 - 140 °F |
| Orifice Size | 5/16 in |
| Voltage | 12 Volts DC |
| Watt Rating | 1.4 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/8 X 5/16 3NC BRASS 1.4/F DC |
| Mounting Direction | Any |
