Add images and videos to help customers visualize the product.
Part Number:
Specifications
| Body Material | Stainless Steel |
| Flow (Cv) | 4 |
| Valve Function | 3 way - 3/2 Normally Closed |
| Media | Air, Inert Gas |
| Pipe/Port Type & Size | NPT 1/2 |
| Voltage | 24 DC |
| Product Weight | 0.00 lbs |
| Kit Number | 325112 |
| Coil Number | 238714-914-D |
| Min to Max Ambient Temperature | -20 - 149 °F |
| Min to Max Fluid Temperature | -20 - 149 °F |
| Orifice Size | 5/8 in |
| Watt Rating | 0.55 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/2 X 5/8 3NC SS 0.55/F DC |
