ASCO™ EF8344G050AC120/60,110/50D

Part Number:

Asco-EF8344G050AC120/60,110/50D

$1,935.00

Qty:
ADD TO CART
3/8 X 3/8 4W BRASS 10.1/FW AC

Specifications

Body MaterialBrass
Flow (Cv)1.40
Valve Function4 way
MediaAir, Inert Gas, Water, Light Oil
Pipe/Port Type & SizeNPT 3/8
Valve ActuationSolenoid - Direct Acting
Voltage & Frequency110 AC, 120 AC with 50/60 Hz
Min to Max Operating Pressure (Air)10 - 300 PSI
Min to Max Operating Pressure (Water)10 - 300 PSI
Min to Max Operating Pressure (Light Oil)25 - 200 PSI
Product Weight7.70 lbs
Kit Number302724
Coil ClassFT
Coil Number238614-032-D
Orifice Size3/8
Watt Rating10.1 W
Item StatusActive
Lead Length18 inch
Carton Note3/8 X 3/8 4W BRASS 10.1/F AC
Seating ElastomerNBR
Mounting DirectionANY