Add images and videos to help customers visualize the product.
ASCO™ EF8344G070MOAC480/60,440/50D
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 0.80 |
| Valve Function | 4 way |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid: Direct Acting |
| Voltage & Frequency | 480 AC, 440 AC with 50/60 Hz |
| Product Weight | 5.20 lbs |
| Kit Number | 302709-MO |
| Coil Class | FT |
| Coil Number | 238614-088-D |
| Orifice Size | 1/4 in |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/4 4W BRASS 10.1/F AC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
