Add images and videos to help customers visualize the product.
ASCO™ EFHC8316G084VDC125/DCD
Part Number:
Specifications
| Body Material | Stainless Steel |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid |
| Voltage | 125DC |
| Product Weight | 0.00 lbs |
| Kit Number | 318401-V |
| Coil Class | HC |
| Coil Number | 238914-335-D |
| Watt Rating | 24.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/2 X 5/8 3NC S.S. 24.6/H DC |
