Add images and videos to help customers visualize the product.
ASCO™ EFHT8344G072DC48/DCD
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 1.40 |
| Valve Function | 4 way |
| Pipe/Port Type & Size | NPT 3/8 |
| Valve Actuation | Solenoid: Direct Acting |
| Voltage | 48DC |
| Product Weight | 9.59 lbs |
| Kit Number | 302733 |
| Coil Class | HT |
| Coil Number | 238914-017-D |
| Orifice Size | 3/8 in |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/8 X 3/8 4W BRASS 11.6/H DC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
