ASCO™ HT8210D014AC240/60D

Part Number:

Asco-HT8210D014AC240/60D

$1,341.00

Qty:
ADD TO CART
1 X 1 2NO BRASS 15.4/H W

Specifications

Body MaterialBrass
Flow (Cv)13
Valve Function2 way - 2/2 Normally Open
Pipe/Port Type & SizeNPT 1
Valve ActuationSolenoid
Voltage & Frequency240 AC with 60 Hz
Product Weight0.00 lbs
Kit Number302338
Coil ClassHT
Coil Number222345-002-D
Orifice Size1 in
Watt Rating15.4 W
Item StatusActive
Lead Length18 inch
Carton Note1 X 1 2NO BRASS 15.4/H AC
Mounting DirectionANY