Add images and videos to help customers visualize the product.
ASCO™ JBEFHT8327G041DC24/DC
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 0.49 |
| Valve Function | 3 way - 3/2 Universal |
| Media | Air, Inert Gas, Water, Light Oil |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage | 24 DC |
| Product Weight | 0.00 lbs |
| Kit Number | 123669 |
| Coil Number | 238914-006-D |
| Orifice Size | 1/4 |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Carton Note | 1/4 X 1/4 3U BRASS 11.6/H DC |
