Add images and videos to help customers visualize the product.
ASCO™ JKF8016G001AC120/60,110/50
Part Number:
Specifications
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC, 110 AC with 50/60 Hz |
| Product Weight | 0.00 lbs |
| Coil Class | FT |
| Coil Number | 238212-032 |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Carton Note | SOL ASSY RH M6 6.1/F AC |
