ASCO™ L133B06-Z923E G1X24 V230/50HZ
Part Number:
Specifications
| Product Type | General Purpose Solenoid valves |
| Action | Pilot operated hung diaphragm |
| Media | Gases and Liquids |
| Min to Max Differential pressure (Gasses) | 0 - 10 bar |
| Min to Max Differential pressure (Liquids) | 0 - 10 bar |
| Body Material | Brass |
| Seat Material | Brass |
| Coil Class | H |
| Flow Factor | 9 |
| Min - Max Ambient Temperature | -10 to 80 °C |
| Min - Max Fluid Temperature | -10 to 90 °C |
| Max Pressure | 16 bar |
| Orifice Size | 24 mm |
| Pipe Size | 3/4 |
| Sealing Material | NBR |
| Valve Function | |
| Voltage Type | AC |
| Voltage Value | |
| Va Rating | 33 |
