Add images and videos to help customers visualize the product.
ASCO™ L8342G003AC120/60K
Part Number:
Specifications
| Body Material | Brass |
| Valve Function | 4 way |
| Pipe/Port Type & Size | NPT 3/8 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC with 60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 306191 |
| Coil Class | FB |
| Coil Number | 272610-132-K |
| Watt Rating | 20.1 W |
| Item Status | Active |
| Carton Note | 3/8 X 3/16 4W BRASS 20.1/F AC |
