Add images and videos to help customers visualize the product.
ASCO™ OFSP8344G027AC120/60,110/50
Part Number:
Specifications
| Body Material | Brass |
| Valve Function | 4 way |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid: Direct Acting |
| Voltage & Frequency | 120 AC, 110 AC with 50/60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 302712 |
| Coil Class | FB |
| Coil Number | 238612-132 |
| Watt Rating | 17.1 W |
| Item Status | Active |
| Carton Note | 1/2 X 3/8 4W BRASS 17.1/F AC |
